- Standard version with locking mechanism every 90°
- Compact, lightweight design
- Part of the PRT-04 series modular construction kit
Alterar idioma :
PRT-04 with locking every 90 degrees as standard. Easily customised here with variable distances.
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials in combination with rings made of lightweight anodised aluminium.
The PRT-04 with locking mechanism enables precise adjustment of the slewing ring bearing, even under high loads.
The sliding elements made from iglidur® J are our best all-rounders. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has a low moisture absorption and impresses with its good chemical resistance.
The following diagram shows a PRT-04-60-ART-F
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h